How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AB: | 4.07 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | U: | 0.75 in |
| I: | 3.77 in | V: | 1.94 in |
| AF: | 0.19 | AG: | 4.65 |
| T: | 1.125 | P: | 1.88 in |
| LL: | 2.12 in | D: | 2.69 |
| H: | 0.53 in | AA: | 8.88 |
| L: | 5.51 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.89 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 23Y |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Output RPM: | 350 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Assembly: | Y-2 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Bore Code: | 18 | Series Code: | OE |
| Input Diameter (in): | 0.750 in | Output Torque Rating (in-lb): | 653 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

