How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.07 |
| AA: | 8.88 | T: | 1.125 |
| M: | 2.38 | V: | 1.94 in |
| AF: | 0.19 | L: | 5.51 in |
| D: | 2.69 | I: | 3.77 in |
| AG: | 4.65 | P: | 1.88 in |
| U: | 0.75 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Output RPM: | 350 |
| Assembly: | Y-2 | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Input Diameter (in): | 0.750 in |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Model Code: | 23Y | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.89 | Input Style: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Output Torque Rating (in-lb): | 653 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

