How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AB: | 4.07 |
| M: | 2.38 | I: | 3.77 in |
| AA: | 8.88 | T: | 1.125 |
| LL: | 2.12 in | D: | 2.69 |
| L: | 5.51 in | H: | 0.53 in |
| P: | 1.88 in | V: | 1.94 in |
| AE2: | 0.56 | AG: | 4.65 |
| U: | 0.75 in | G: | 1.94 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.847 | Output Diameter (in): | 1.125 in |
| Model Code: | 23Y | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| Product Type: | Right Angle | Series Code: | OE |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Output Shaft Direction: | 2 | Assembly: | Y-2 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Output RPM: | 35.0 |
| Ratio Range: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1084 in/lbs |

