How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | T: | 1.125 |
| P: | 1.88 in | AF: | 0.19 |
| V: | 1.94 in | AE2: | 0.56 |
| AB: | 4.07 | AA: | 8.88 |
| U: | 0.75 in | M: | 2.38 |
| L: | 5.51 in | I: | 3.77 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | AG: | 4.65 |
| LL: | 2.12 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.674 | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Model Code: | 23Y | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1007 in/lbs |

