How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AG: | 4.65 |
| AB: | 4.07 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| U: | 0.75 in | LL: | 2.12 in |
| AE2: | 0.56 | T: | 1.125 |
| H: | 0.53 in | P: | 1.88 in |
| G: | 1.94 | V: | 1.94 in |
| L: | 5.51 in | M: | 2.38 |
| AF: | 0.19 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 60:1 | Assembly: | Y-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23Y |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Bore Code: | 18 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Input Diameter (in): | 0.750 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.674 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1007 in/lbs |

