How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LL: | 2.12 in |
| T: | 1.125 | AA: | 8.88 |
| D: | 2.69 | H: | 0.53 in |
| L: | 5.51 in | U: | 0.75 in |
| AB: | 4.07 | P: | 1.88 in |
| AF: | 0.19 | AE2: | 0.56 |
| M: | 2.38 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| V: | 1.94 in |
Technical Specifications
| Assembly: | Y-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | 23Y | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.674 |
| Input Diameter (in): | 0.750 in | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 18 | Ratio Range: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1007 in/lbs |

