How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | V: | 1.94 in |
| AB: | 4.07 | AF: | 0.19 |
| AE2: | 0.56 | T: | 1.125 |
| P: | 1.88 in | AG: | 4.65 |
| I: | 3.77 in | LL: | 2.12 in |
| L: | 5.51 in | H: | 0.53 in |
| AA: | 8.88 | G: | 1.94 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| U: | 0.75 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Model Code: | 23Y | Series Code: | OE |
| Assembly: | Y-2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.750 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 3.47 | Output Torque Rating (in-lb): | 863 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

