How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | P: | 1.88 in |
| H: | 0.53 in | AF: | 0.19 |
| LL: | 2.12 in | AG: | 4.65 |
| T: | 1.125 | G: | 1.94 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | V: | 1.94 in |
| AB: | 4.07 | U: | 0.75 in |
| I: | 3.77 in | AE2: | 0.56 |
| M: | 2.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Bore Code: | 18 |
| Model Code: | 23Y | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Assembly: | Y-2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 3.47 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Output Torque Rating (in-lb): | 863 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

