How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.75 in |
| L: | 5.51 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| G: | 1.94 | V: | 1.94 in |
| I: | 3.77 in | LL: | 2.12 in |
| M: | 2.38 | AA: | 8.88 |
| AE2: | 0.56 | AG: | 4.65 |
| AF: | 0.19 | D: | 2.69 |
| T: | 1.125 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Bore Code: | 18 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Housing Material: | Cast Iron |
| Model Code: | 23Y | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | Y-2 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.47 |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 863 in/lbs |

