How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AF: | 0.19 |
| AB: | 4.07 | L: | 5.51 in |
| U: | 0.75 in | M: | 2.38 |
| P: | 1.88 in | AA: | 8.88 |
| G: | 1.94 | D: | 2.69 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| V: | 1.94 in | LL: | 2.12 in |
| I: | 3.77 in | H: | 0.53 in |
| AG: | 4.65 |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Gear Type: | Worm |
| Bore Code: | 18 | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Input Style: | Solid Shaft | Ratio: | 80:1 |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.375 |
| Model Code: | 23Y | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.455 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 830 in/lbs |

