How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | I: | 3.77 in |
| AE2: | 0.56 | AF: | 0.19 |
| U: | 0.75 in | AG: | 4.65 |
| H: | 0.53 in | V: | 1.94 in |
| L: | 5.51 in | AB: | 4.07 |
| D: | 2.69 | M: | 2.38 |
| LL: | 2.12 in | G: | 1.94 |
| T: | 1.125 | Center Distance (in): | 2.375 in |
| AA: | 8.88 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 80:1 | Bore Code: | 18 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.750 in |
| Model Code: | 23Y | Assembly: | Y-2 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.455 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 830 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

