How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | I: | 3.77 in |
| P: | 1.88 in | AF: | 0.19 |
| Center Distance (in): | 2.375 in | T: | 1.188 |
| L: | 5.51 in | M: | 2.38 |
| LL: | 2.12 in | G: | 1.94 |
| AE2: | 0.56 | D: | 2.69 |
| AG: | 4.65 | V: | 1.94 in |
| H: | 0.53 in | AB: | 4.07 |
| U: | 0.75 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Diameter (in): | 0.750 in |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Model Code: | 23Y | Input HP @ 1750 RPM: | 0.307 |
| Bore Code: | 19 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 648 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

