How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | I: | 3.77 in |
| AA: | 8.88 | G: | 1.94 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AF: | 0.19 |
| AG: | 4.65 | P: | 1.88 in |
| LL: | 2.12 in | M: | 2.38 |
| AB: | 4.07 | U: | 0.75 in |
| H: | 0.53 in | T: | 1.188 |
| V: | 1.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Output Key: | 1/4 X 3.00 | Input Style: | Solid Shaft |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.750 in |
| Series Code: | OE | Ratio Range: | 15:1 |
| Model Code: | 23Y | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

