How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | U: | 0.75 in |
| M: | 2.38 | LL: | 2.12 in |
| AG: | 4.65 | T: | 1.188 |
| G: | 1.94 | H: | 0.53 in |
| AB: | 4.07 | P: | 1.88 in |
| V: | 1.94 in | AE2: | 0.56 |
| AA: | 8.88 | L: | 5.51 in |
| D: | 2.69 | AF: | 0.19 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Input Style: | Solid Shaft | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.750 in |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Model Code: | 23Y |
| Output RPM: | 117 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 2.3 | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Type: | Right Angle | Ratio: | 15:1 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

