How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | Center Distance (in): | 2.375 in |
| T: | 1.188 | AF: | 0.19 |
| L: | 5.51 in | D: | 2.69 |
| G: | 1.94 | LL: | 2.12 in |
| V: | 1.94 in | AG: | 4.65 |
| AB: | 4.07 | I: | 3.77 in |
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 8.88 | P: | 1.88 in |
| U: | 0.75 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 19 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.83 |
| Model Code: | 23Y | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.750 in |
| Output Shaft Direction: | 2 | Assembly: | Y-2 |
| Service Factor: | 1 | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 87.5 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Input Style: | Solid Shaft |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

