How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | LL: | 2.12 in |
| AA: | 8.88 | AE2: | 0.56 |
| P: | 1.88 in | U: | 0.75 in |
| G: | 1.94 | AG: | 4.65 |
| I: | 3.77 in | V: | 1.94 in |
| D: | 2.69 | AF: | 0.19 |
| L: | 5.51 in | T: | 1.188 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| M: | 2.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23Y |
| Ratio: | 25:1 | Bore Code: | 19 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Assembly: | Y-2 | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| Input Diameter (in): | 0.750 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.51 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1124 in/lbs |

