How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | AF: | 0.19 |
| G: | 1.94 | M: | 2.38 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| AA: | 8.88 | L: | 5.51 in |
| U: | 0.75 in | H: | 0.53 in |
| D: | 2.69 | AB: | 4.07 |
| I: | 3.77 in | P: | 1.88 in |
| LL: | 2.12 in | AE2: | 0.56 |
| V: | 1.94 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.51 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Input Diameter (in): | 0.750 in |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Assembly: | Y-2 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 23Y |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1124 in/lbs |

