How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| AE2: | 0.56 | I: | 3.77 in |
| L: | 5.51 in | AB: | 4.07 |
| AF: | 0.19 | M: | 2.38 |
| U: | 0.75 in | P: | 1.88 in |
| AA: | 8.88 | T: | 1.188 |
| G: | 1.94 | D: | 2.69 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Model Code: | 23Y |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 30:1 | Input Style: | Solid Shaft |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.32 |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Assembly: | Y-2 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1133 in/lbs |

