How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AF: | 0.19 |
| AE2: | 0.56 | P: | 1.88 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | D: | 2.69 |
| AG: | 4.65 | H: | 0.53 in |
| I: | 3.77 in | T: | 1.188 |
| U: | 0.75 in | L: | 5.51 in |
| G: | 1.94 | AB: | 4.07 |
| AA: | 8.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.750 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.04 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 23Y | Output Shaft: | Hollow Bore |
| Input Style: | Solid Shaft | Assembly: | Y-2 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

