How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| I: | 3.77 in | G: | 1.94 |
| AF: | 0.19 | LL: | 2.12 in |
| U: | 0.75 in | AB: | 4.07 |
| AA: | 8.88 | T: | 1.188 |
| V: | 1.94 in | AE2: | 0.56 |
| D: | 2.69 | H: | 0.53 in |
| M: | 2.38 |
Technical Specifications
| Assembly: | Y-2 | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.04 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | 23Y |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.750 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1121 in/lbs |

