How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AG: | 4.65 |
| AE2: | 0.56 | AB: | 4.07 |
| L: | 5.51 in | H: | 0.53 in |
| T: | 1.188 | P: | 1.88 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | M: | 2.38 |
| AA: | 8.88 | AF: | 0.19 |
| V: | 1.94 in | D: | 2.69 |
| U: | 0.75 in |
Technical Specifications
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23Y | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Service Factor: | 1 |
| Input Diameter (in): | 0.750 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.89 | Input Style: | Solid Shaft |
| Output Key: | 1/4 X 3.00 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Assembly: | Y-2 |
| Bore Code: | 19 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 653 in/lbs |

