How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | D: | 2.69 |
| V: | 1.94 in | G: | 1.94 |
| AF: | 0.19 | LL: | 2.12 in |
| AA: | 8.88 | U: | 0.75 in |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | I: | 3.77 in |
| P: | 1.88 in | T: | 1.188 |
| M: | 2.38 | AE2: | 0.56 |
| H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output RPM: | 350 | Bore Code: | 19 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.750 in |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.89 |
| Ratio: | 5:1 | Output Key: | 1/4 X 3.00 |
| Model Code: | 23Y | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Assembly: | Y-2 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 653 in/lbs |

