How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | G: | 1.94 |
| H: | 0.53 in | L: | 5.51 in |
| D: | 2.69 | LL: | 2.12 in |
| I: | 3.77 in | U: | 0.75 in |
| AF: | 0.19 | AA: | 8.88 |
| AE2: | 0.56 | T: | 1.188 |
| AB: | 4.07 | AG: | 4.65 |
| M: | 2.38 | P: | 1.88 in |
| V: | 1.94 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 19 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Assembly: | Y-2 |
| Output Shaft Direction: | 2 | Model Code: | 23Y |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.847 | Series Code: | OE |
| Ratio Range: | 50:1 | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output RPM: | 35.0 | Output Diameter (in): | 1.188 in |
| Ratio: | 50:1 | Input Diameter (in): | 0.750 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1084 in/lbs |

