How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 3.77 in |
| AF: | 0.19 | AE2: | 0.56 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | T: | 1.188 |
| V: | 1.94 in | L: | 5.51 in |
| AA: | 8.88 | P: | 1.88 in |
| AB: | 4.07 | AG: | 4.65 |
| M: | 2.38 | U: | 0.75 in |
| D: | 2.69 |
Technical Specifications
| Input Style: | Solid Shaft | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233 | Model Code: | 23Y |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.750 in |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.188 in | Service Factor: | 1 |
| Assembly: | Y-2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.47 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 19 | Output Torque Rating (in-lb): | 863 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

