How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | I: | 3.77 in |
| AB: | 4.07 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AE2: | 0.56 | AA: | 8.88 |
| T: | 1.188 | G: | 1.94 |
| LL: | 2.12 in | M: | 2.38 |
| U: | 0.75 in | D: | 2.69 |
| AF: | 0.19 | L: | 5.51 in |
| H: | 0.53 in |
Technical Specifications
| Center Distance (in): | 2.375 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.750 in | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.455 | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Model Code: | 23Y |
| Bore Code: | 19 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Assembly: | Y-2 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 830 in/lbs |

