How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | I: | 3.77 in |
| G: | 1.94 | D: | 2.69 |
| Center Distance (in): | 2.375 in | T: | 1.25 |
| AB: | 4.07 | AA: | 8.88 |
| LL: | 2.12 in | H: | 0.53 in |
| V: | 1.94 in | AF: | 0.19 |
| P: | 1.88 in | L: | 5.51 in |
| M: | 2.38 | AE2: | 0.56 |
| AG: | 4.65 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.750 in | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output RPM: | 175 |
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.08 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Model Code: | 23Y | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Assembly: | Y-2 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Ratio Range: | 10:1 | Output Torque Rating (in-lb): | 1011 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

