How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | T: | 1.25 |
| AE2: | 0.56 | AB: | 4.07 |
| U: | 0.75 in | AG: | 4.65 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | M: | 2.38 |
| P: | 1.88 in | AF: | 0.19 |
| H: | 0.53 in | I: | 3.77 in |
| LL: | 2.12 in | V: | 1.94 in |
| G: | 1.94 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 23Y |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.250 in |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Solid Shaft | Ratio Range: | 15:1 |
| Center Distance (in): | 2.375 | Bore Code: | 20 |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.3 | Assembly: | Y-2 |
| Input Diameter (in): | 0.750 in | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

