How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | D: | 2.69 |
| L: | 5.51 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| G: | 1.94 | T: | 1.25 |
| H: | 0.53 in | P: | 1.88 in |
| V: | 1.94 in | AA: | 8.88 |
| U: | 0.75 in | I: | 3.77 in |
| AF: | 0.19 | LL: | 2.12 in |
| AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.750 in | Output RPM: | 117 |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Model Code: | 23Y | Bore Code: | 20 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.3 | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Assembly: | Y-2 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 2 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

