How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | V: | 1.94 in |
| AG: | 4.65 | D: | 2.69 |
| AA: | 8.88 | AF: | 0.19 |
| I: | 3.77 in | P: | 1.88 in |
| U: | 0.75 in | AE2: | 0.56 |
| H: | 0.53 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | M: | 2.38 |
| G: | 1.94 | T: | 1.25 |
| LL: | 2.12 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 20:1 |
| Series Code: | OE | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.83 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | Y-2 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23Y | Bore Code: | 20 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1121 in/lbs |

