How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | H: | 0.53 in |
| V: | 1.94 in | AB: | 4.07 |
| D: | 2.69 | AF: | 0.19 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | G: | 1.94 |
| AG: | 4.65 | M: | 2.38 |
| T: | 1.25 | U: | 0.75 in |
| LL: | 2.12 in | AA: | 8.88 |
| L: | 5.51 in |
Technical Specifications
| Center Distance (in): | 2.375 | Bore Code: | 20 |
| Input Diameter (in): | 0.750 in | Model Code: | 23Y |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Ratio: | 25:1 |
| Output RPM: | 70 | Gear Type: | Worm |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.250 in |
| Input HP @ 1750 RPM: | 1.51 | Assembly: | Y-2 |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1124 in/lbs |

