How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | G: | 1.94 |
| T: | 1.25 | AG: | 4.65 |
| AF: | 0.19 | I: | 3.77 in |
| LL: | 2.12 in | V: | 1.94 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | P: | 1.88 in |
| AA: | 8.88 | H: | 0.53 in |
| D: | 2.69 | U: | 0.75 in |
| AE2: | 0.56 |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Model Code: | 23Y | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Solid Shaft | Input Diameter (in): | 0.750 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.32 | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 1133 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

