How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| P: | 1.88 in | H: | 0.53 in |
| V: | 1.94 in | AE2: | 0.56 |
| L: | 5.51 in | D: | 2.69 |
| U: | 0.75 in | AG: | 4.65 |
| T: | 1.25 | AA: | 8.88 |
| AF: | 0.19 | I: | 3.77 in |
| AB: | 4.07 | G: | 1.94 |
| M: | 2.38 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.32 | Shaft Seal Material: | Viton |
| Assembly: | Y-2 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23Y | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.250 in |
| Input Diameter (in): | 0.750 in | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 30:1 | Output RPM: | 58.3 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1133 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

