How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | G: | 1.94 |
| P: | 1.88 in | I: | 3.77 in |
| AB: | 4.07 | AE2: | 0.56 |
| V: | 1.94 in | AA: | 8.88 |
| L: | 5.51 in | AF: | 0.19 |
| T: | 1.25 | H: | 0.53 in |
| D: | 2.69 | AG: | 4.65 |
| M: | 2.38 | LL: | 2.12 in |
| U: | 0.75 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.250 in | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 40:1 | Center Distance (in): | 2.375 |
| Input Style: | Solid Shaft | Output RPM: | 43.8 |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Model Code: | 23Y | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.04 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1121 in/lbs |

