How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| L: | 5.51 in | G: | 1.94 |
| M: | 2.38 | U: | 0.75 in |
| P: | 1.88 in | H: | 0.53 in |
| I: | 3.77 in | V: | 1.94 in |
| AB: | 4.07 | D: | 2.69 |
| AA: | 8.88 | AG: | 4.65 |
| T: | 1.25 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Diameter (in): | 0.750 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Input Style: | Solid Shaft |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.04 |
| Output Diameter (in): | 1.250 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Assembly: | Y-2 | Model Code: | 23Y |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

