How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | H: | 0.53 in |
| P: | 1.88 in | LL: | 2.12 in |
| AA: | 8.88 | U: | 0.75 in |
| T: | 1.25 | AB: | 4.07 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | L: | 5.51 in |
| V: | 1.94 in | AG: | 4.65 |
| AF: | 0.19 | G: | 1.94 |
| I: | 3.77 in |
Technical Specifications
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.250 in | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Model Code: | 23Y |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.750 in |
| Output RPM: | 350 | Series Code: | OE |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 3.89 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 653 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

