How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AG: | 4.65 |
| I: | 3.77 in | G: | 1.94 |
| AA: | 8.88 | U: | 0.75 in |
| AB: | 4.07 | V: | 1.94 in |
| P: | 1.88 in | H: | 0.53 in |
| L: | 5.51 in | AE2: | 0.56 |
| T: | 1.25 | AF: | 0.19 |
| M: | 2.38 | Center Distance (in): | 2.375 in |
| D: | 2.69 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 3.89 |
| Product Type: | Right Angle | Series Code: | OE |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.750 in | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 3.00 |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Model Code: | 23Y | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Output Diameter (in): | 1.250 in | Assembly: | Y-2 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 653 in/lbs |

