How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | V: | 1.94 in |
| T: | 1.25 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| P: | 1.88 in | G: | 1.94 |
| H: | 0.53 in | AB: | 4.07 |
| L: | 5.51 in | U: | 0.75 in |
| AE2: | 0.56 | M: | 2.38 |
| D: | 2.69 | AF: | 0.19 |
| LL: | 2.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 23Y |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 3.89 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input Diameter (in): | 0.750 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.250 in |
| Assembly: | Y-2 | Output RPM: | 350 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Style: | Solid Shaft | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Output Torque Rating (in-lb): | 653 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

