How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.12 in |
| P: | 1.88 in | U: | 0.75 in |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | M: | 2.38 |
| D: | 2.69 | AB: | 4.07 |
| AA: | 8.88 | I: | 3.77 in |
| G: | 1.94 | T: | 1.25 |
| V: | 1.94 in | AF: | 0.19 |
| L: | 5.51 in |
Technical Specifications
| Model Code: | 23Y | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.47 |
| Input Diameter (in): | 0.750 in | Input Style: | Solid Shaft |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.250 in |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Assembly: | Y-2 | Ratio: | 7.5:1 |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 863 in/lbs |

