How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | V: | 1.94 in |
| AA: | 8.88 | G: | 1.94 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| D: | 2.69 | I: | 3.77 in |
| T: | 1.438 | P: | 1.88 in |
| LL: | 2.12 in | H: | 0.53 in |
| U: | 0.75 in | L: | 5.51 in |
| AG: | 4.65 | AB: | 4.07 |
| M: | 2.38 |
Technical Specifications
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Ratio Range: | 10:1 | Series Code: | OE |
| Bore Code: | 23 | Input Diameter (in): | 0.750 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.08 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Model Code: | 23Y | Input Style: | Solid Shaft |
| Output RPM: | 175 | Output Torque Rating (in-lb): | 1011 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

