How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.56 |
| L: | 5.51 in | I: | 3.77 in |
| AA: | 8.88 | T: | 1.438 |
| V: | 1.94 in | H: | 0.53 in |
| D: | 2.69 | AG: | 4.65 |
| LL: | 2.12 in | G: | 1.94 |
| P: | 1.88 in | U: | 0.75 in |
| M: | 2.38 | AB: | 4.07 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Input Diameter (in): | 0.750 in | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Model Code: | 23Y | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Ratio: | 10:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | Y-2 | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3.08 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1011 in/lbs |

