How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AF: | 0.19 |
| H: | 0.53 in | U: | 0.75 in |
| P: | 1.88 in | AA: | 8.88 |
| LL: | 2.12 in | M: | 2.38 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| L: | 5.51 in | AB: | 4.07 |
| T: | 1.438 | AE2: | 0.56 |
| I: | 3.77 in | V: | 1.94 in |
| G: | 1.94 |
Technical Specifications
| Model Code: | 23Y | Assembly: | Y-2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Input Diameter (in): | 0.750 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 3.08 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1011 in/lbs |

