How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| AF: | 0.19 | D: | 2.69 |
| P: | 1.88 in | AA: | 8.88 |
| M: | 2.38 | I: | 3.77 in |
| V: | 1.94 in | T: | 1.438 |
| AE2: | 0.56 | U: | 0.75 in |
| G: | 1.94 | LL: | 2.12 in |
| L: | 5.51 in |
Technical Specifications
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 0.307 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Input Diameter (in): | 0.750 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Series Code: | OE |
| Model Code: | 23Y | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Output Torque Rating (in-lb): | 648 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

