How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | D: | 2.69 |
| AG: | 4.65 | U: | 0.75 in |
| AE2: | 0.56 | P: | 1.88 in |
| V: | 1.94 in | H: | 0.53 in |
| LL: | 2.12 in | AF: | 0.19 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| M: | 2.38 | I: | 3.77 in |
| T: | 1.438 | G: | 1.94 |
| AA: | 8.88 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 100:1 |
| Output Diameter (in): | 1.438 in | Model Code: | 23Y |
| Bore Code: | 23 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-2 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 17.5 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.307 | Input Diameter (in): | 0.750 in |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 648 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

