How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 2.38 | AG: | 4.65 |
| P: | 1.88 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| LL: | 2.12 in | V: | 1.94 in |
| D: | 2.69 | T: | 1.438 |
| AA: | 8.88 | H: | 0.53 in |
| L: | 5.51 in | I: | 3.77 in |
| AB: | 4.07 | AE2: | 0.56 |
| G: | 1.94 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.3 |
| Model Code: | 23Y | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Assembly: | Y-2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.750 in | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output RPM: | 117 | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

