How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | M: | 2.38 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AB: | 4.07 | AG: | 4.65 |
| L: | 5.51 in | LL: | 2.12 in |
| AE2: | 0.56 | P: | 1.88 in |
| D: | 2.69 | I: | 3.77 in |
| H: | 0.53 in | T: | 1.438 |
| G: | 1.94 | U: | 0.75 in |
| AF: | 0.19 |
Technical Specifications
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.3 | Series Code: | OE |
| Output RPM: | 117 | Assembly: | Y-2 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.750 in |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Shaft Direction: | 2 | Model Code: | 23Y |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1095 in/lbs |

