How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 5.51 in |
| AB: | 4.07 | P: | 1.88 in |
| T: | 1.438 | M: | 2.38 |
| D: | 2.69 | LL: | 2.12 in |
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.56 | U: | 0.75 in |
| AA: | 8.88 | AF: | 0.19 |
| I: | 3.77 in | G: | 1.94 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Assembly: | Y-2 | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 23 | Output RPM: | 87.5 |
| Model Code: | 23Y | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.750 in | Input HP @ 1750 RPM: | 1.83 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

