How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | P: | 1.88 in |
| M: | 2.38 | H: | 0.53 in |
| T: | 1.438 | G: | 1.94 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | L: | 5.51 in |
| AB: | 4.07 | AG: | 4.65 |
| I: | 3.77 in | AE2: | 0.56 |
| U: | 0.75 in | AF: | 0.19 |
| V: | 1.94 in |
Technical Specifications
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | 23Y |
| Input HP @ 1750 RPM: | 1.51 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Product Type: | Right Angle | Assembly: | Y-2 |
| No. of Gear Reductions: | Single | Ratio: | 25:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Style: | Solid Shaft |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.750 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 1124 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

