How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AA: | 8.88 |
| M: | 2.38 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| L: | 5.51 in | D: | 2.69 |
| V: | 1.94 in | AG: | 4.65 |
| U: | 0.75 in | P: | 1.88 in |
| H: | 0.53 in | AB: | 4.07 |
| LL: | 2.12 in | AF: | 0.19 |
| I: | 3.77 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.51 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Ratio: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Assembly: | Y-2 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.750 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | Solid Shaft | Shaft Seal Material: | Viton |
| Model Code: | 23Y | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Torque Rating (in-lb): | 1124 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

