How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | I: | 3.77 in |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| M: | 2.38 | AG: | 4.65 |
| G: | 1.94 | L: | 5.51 in |
| AF: | 0.19 | AE2: | 0.56 |
| P: | 1.88 in | V: | 1.94 in |
| T: | 1.438 | H: | 0.53 in |
| AB: | 4.07 | AA: | 8.88 |
| D: | 2.69 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.750 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Ratio: | 30:1 |
| Center Distance (in): | 2.375 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Model Code: | 23Y |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.32 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | Y-2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Torque Rating (in-lb): | 1133 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb |

