How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AB: | 4.07 |
| M: | 2.38 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | U: | 0.75 in |
| P: | 1.88 in | V: | 1.94 in |
| LL: | 2.12 in | G: | 1.94 |
| AE2: | 0.56 | D: | 2.69 |
| H: | 0.53 in | I: | 3.77 in |
| T: | 1.438 | L: | 5.51 in |
| AG: | 4.65 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.438 in | Model Code: | 23Y |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.32 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | Y-2 | Gear Type: | Worm |
| Input Diameter (in): | 0.750 in | Overhung Load Rating (Output Shaft(lb)): | 871 lb |
| Output Torque Rating (in-lb): | 1133 in/lbs |

